Active and preferred
RoHS Compliant
Lead-free

TLE42694E

The TLE42694E is a monolithic integrated low dropout voltage regulator, especially designed for automotive applications.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE42694E
TLE42694E
ea.

Product details

  • Accuracy
    2 %
  • Dropout Voltage
    250 mV
  • Early Warning
    Yes
  • Enable (=Inhibit)
    No
  • Family
    OPTIREG™ linear General Purpose
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.5 V to 45 V
  • Output Current max
    100 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    210 µA
  • Regulator Type
    General Purpose
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    No
OPN
TLE42694EXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Regulate input voltage (up to 45V) to 5.0V output. Drive loads up to 150mA. Short-circuit proof, with over temperature shutdown. Generate reset signal for VQ,rt (typically 4.65V). Programmable power-on reset delay. Early warning function for under-voltage. Use TLE42794 instead of TLE42694 if integrated resistors not desired.

Features

  • Output Voltage 5 V ± 2%
  • Ouput Current up to 150 mA
  • Very Low Current Consumption
  • Early Warning
  • Power-on and Undervoltage Reset with PDT
  • Reset Low Down to V Q = 1 V
  • Very Low Dropout Voltage
  • Output Current Limitation
  • Reverse Polarity Protection
  • Overtemperature Protection
  • Suitable for Automotive Electronics

Benefits

  • Robust Protection Features
  • Wide input & temp range operation

Diagrams

TLE42694-Block-Diagram
TLE42694-Block-Diagram
TLE42694-Block-Diagram TLE42694-Block-Diagram TLE42694-Block-Diagram

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }